Product overview
Description
The 54VCXH162244 is a low voltage CMOS 16-bit bus buffer (non inverted) fabricated with submicron silicon gate and five-layer metal wiring C²MOS technology. It is ideal for low power and very high speed 1.8 V to 3.6 V applications; it can be interfaced to 3.6 V signal environment for both inputs and outputs. Any nG output control governs four BUS buffers. Output enable input (nG) tied together gives full 16-bit operation. When nG is low, the outputs are on. When nG is high, the output are in high impedance state. This device is designed to be used with 3-state memory address drivers, etc. Bus hold on data inputs is provided in order to eliminate the need for external pull-up or pull-down resistor. The device circuits is including 26 Ω series resistance in the outputs. These resistors permit to reduce line noise in high speed applications. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage.
-
All features
- 1.8 to 3.6 V operating voltage
- 5 ns propagation delay
- 100 mV typical input hysteresis
- Power down protection on inputs and outputs
- Symmetrical output impedance
- 26 Ω series resistance in outputs
- Bus hold on data inputs
- Cold spare function
- Latch-up performance exceeds 300 mA (JESD 17)
- 300 krad(Si) total ionizing dose (TID)
- No SEL, no SEU and no SET at 110 MeV.cm2/mg LET
- QML-V qualified
- SMD 5962F05210