- SL-STM32GUI-LP STM32 Embedded graphic solution targeting battery driven applications with square and round displays resolutions up to 450x450
- SL-STM32GUI-QVGA STM32 solution for GUI applications using 1.5"- 2.5" displays with typical resolutions up to 320x240 (QVGA)
- SL-STM32GUIWQVGA STM32 solution for GUI applications using 4" to 5" displays with typical resolutions of 480x272(WQVGA) or 480x320(VGA)
- SL-STM32GUI-WVGA STM32 Solution targeting embedded GUI applications up to WVGA (800x480) or WSVGA(1024x600)
Solutions & reference designs Minimize menu