Product overview
Description
The TCPP01-M12 (Type-C port protection) is a single chip solution for USB Type-C™ port protection that facilitates the migration from USB legacy connectors type-A or type-B to USB Type-C™ connectors. The TCPP01-M12 features 22 V tolerant ESD protection as per IEC61000-4-2 level 4 on USB Type-C™ connector configuration channel (CC) pins. For a safe and reliable USB Type-C™ implementation, the TCPP01-M12 provides overvoltage protection on CC1 and CC2 pins when these pins are subjected to short circuit with the VBUS pin that may happen when removing the USB Type-C™ cable from its receptacle. For sink applications, TCPP01-M12 triggers an external N-MOSFET on the VBUS line when a defective power source applies a voltage higher than selected OVP threshold. Also, the TCPP01-M12 integrates a “dead battery” management logic that is compliant with the latest USB power delivery specification. The MCU 3.3 V GPIO provides the power supply of the TCPP01-M12 for sink applications operated with a battery in order to drop the power consumption in “cable not attached” condition down to 0 nA. This low-power mode extends the battery operating life when no source equipment is attached.
The TCPP01-M12 can also be used to protect source (provider) applications, and it can support a programmable power supply feature from the USB Type-C™ power delivery specification.
-
All features
- VBUS overvoltage protection, adjustable from 5 V up to 22 V, with external N-channel MOSFET
- 6.0 V overvoltage protection (OVP) on CC lines against short-to-VBUS
- System-level ESD protection for USB Type-C™ connector pins (CC1, CC2), compliant with IEC 61000-4-2 level 4 (±8 kV contact discharge, ±15 kV air discharge)
- Integrated gate driver and charge pump for an external N-channel MOSFET (featuring lower RDSON than a P-channel MOSFET) for low BOM cost
- Null quiescent current when no USB charging cable is attached for battery-operated "consumer/sink" applications
- Over temperature protection (OTP)
- Operating junction temperature from -40°C to 125°C
- Compliant with USB Type-C™ power delivery standard 3.1, standard power range (SPR), up to 100 W
- ECOPACK2 compliant
- USB-IF certification as power-sinking device with test ID: 5205 on X-NUCLEO-SNK1M1 and Nucleo-STM32G071RB
Circuit Diagram
You might also like...
Featured Videos
This video explains how to easily create a USB Power Delivery sink application with STM32G0 and TCPP01-M12
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 29 Apr 2020 | 29 Apr 2020 | |
ZIP | 1.0 | 29 Apr 2020 | 29 Apr 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TCPP01-M12 | Active | QFN-12L | Industrial | Ecopack3 | 10 | 2019-10-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TCPP01-M12 | | | distributors No availability of distributors reported, please contact our sales office |
TCPP01-M12 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors