Product overview
Description
This Transil series has been designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, and MIL STD 883, method 3015, and electrical over stress according to IEC 61000-4-4 and 5. These devices are more generally used against surges below 1500 W (10/1000 μs).
The Planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
They are packaged in SMC (SMC footprint in accordance with IPC 7531 standard) and DO-201.
-
All features
- Peak pulse power:
- 1500 W (10/1000 μs)
- Stand off voltage: 5 V
- Unidirectional
- Operating Tj max: 175 °C
- High power capability at Tj max:
- 1500 W (10/1000 μs)
- JEDEC registered package outline
- Complies with the following standards
- IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- IEC 61000-4-5
- MIL STD 883G, method 3015-7 Class 3B
- 25 kV HBM (human body model)
- Resin meets UL 94, V0
- MIL-STD-750, method 2026 solderability
- EIA STD RS-481 and IEC 60286-3 packing
- IPC 7531 footprint
- IEC 61000-4-2 level 4:
- Peak pulse power: