Product overview
Description
The ESDAXLC6-1MY2 is a single line Transil diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD transient over voltages.
Packaged in SOD882 (µQFN-2L), it minimizes PCB consumption.
-
All features
- Extra low capacitance 0.6 pF max on a wide frequency spectrum (200 MHz - 3000 MHz)
- Unidirectional device
- Low clamping factor VCL / VBR
- Fast response time
- Very thin package: 0.55 mm max
- Low leakage current
- High ESD protection level
- High integration
- Suitable for high density boards
- Complies with the following standards
- IEC 61000-4-2 level 4
- MIL STD 883G-Method 3015-7: class 3B