Product overview
Description
The EMIF02-SPK02F2 chip is a highly integrated device designed to suppress EMI/RFI noise for interface line filtering.
The EMIF02-SPK02F2 flip-chip packaging means the package size is equal to the die size. That's why the EMIF02-SPK02F2 is a very small device.
Additionally, this filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up 30 kV.
-
All features
- Packaged in lead-free Flip Chip
- Very low resistance: 0.35 Ω
- High attenuation: -45 dB at 900 MHz
- Very low PCB space consumption:0.89 mm x 1.26 mm
- Very thin package: 0.65 mm
- High efficiency in ESD suppressionIEC6 1000-4-2 level 4
- High reliability offered by monolithic integration
- High reduction of parasitic elements through integration and wafer level packaging
- Complies with the following standards
- IEC 61000-4-2 level 4:
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
- IEC 61000-4-2 level 4: