STRG02

Proposal

Synchronous rectifier smart driver

Download databrief

Product overview

Description

The STRG02 smart driver implements a control scheme specific to secondary-side synchronous rectification in STVCOT™ based resonant converters.

It provides two high current gate drive outputs, each capable of driving one or more N-channel low-side power MOSFETs. Both gate drivers are controlled by the combination of the START input and embedded predictive ZCD/ZVS control assuring the two external power MOSFETs to be switched in zero voltage / zero current conditions to achieve high efficiency power conversion.

The high impedance mode can be configured with the two external power MOSFETs immediately kept OFF.

The STRG02 is available in a DFN12, 3 x 3 mm package with an exposed pad.

  • All features

    • Dual low-side driver for N-channel MOSFETs
    • 4 A sink/source current
    • Operating frequency up to 1 MHz
    • Predictive ZCS / ZVS control
    • High impedance control
    • START input
    • DFN12, 3 x 3 mm package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.