Product overview
Description
The STPMIC25 is a fully integrated power management IC designed for the STM32MP2x MPU's family applications requiring low power and high efficiency.
The device integrates advanced low power features controlled by a host processor via I²C and IO interfaces.
The STPMIC25 regulators are designed to supply power to the application processor as well as to the external system peripherals such as: DDR, flash memories, and other system devices.
Seven buck SMPS are optimized to provide an excellent transient response and output voltage precision for a wide range of operating conditions. Very high efficiency in the full output load range is achieved due to low power mode (LPM) and high power mode (HPM) selection. All the buck converters are capable of a smooth transition from LPM to HPM. The converters use an advanced PWM phase shift synchronization technique with integrated PLL and a programmable spread spectrum frequency modulation to reduce EMI.
-
All features
- Input voltage range from 2.8 V to 5.5 V
- 7 buck SMPS converters with adaptive constant on-time (COT) topology
- 6 adjustable general purpose LDOs
- 1 LDO for DDR3L/DDR4 termination (sink-source), bypass mode for lpDDR or as a general purpose LDO
- 1 LDO for USB PHY supply with automatic power source detection
- 1 reference voltage VREFDDR LDO for DDR memory
- 2 MHz switching frequency buck converters with forced PWM and spread spectrum function
- User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
- Immediate output alternate settings toggle by dedicated power control pins
- Programmable output voltages turn ON/OFF sequences
- I²C and digital IO control interfaces
- WFQFN 56L (6.5 x 6.5 x 0.9 mm)
You might also like...
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STPMIC25APQR | Active | VQFN6.5X6.5X0.9 56L PITCH 0.40 | Industrial | Ecopack2 | 10 | 2024-08-06T00:00:00.000+02:00 | |
STPMIC25BPQR | Active | VQFN6.5X6.5X0.9 56L PITCH 0.40 | Industrial | Ecopack2 | 10 | 2024-08-06T00:00:00.000+02:00 | |
STPMIC25DPQR | Active | VQFN6.5X6.5X0.9 56L PITCH 0.40 | Industrial | Ecopack2 | 10 | 2024-08-06T00:00:00.000+02:00 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STPMIC25DPQR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STPMIC25APQR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STPMIC25BPQR | | | distributors No availability of distributors reported, please contact our sales office |
STPMIC25DPQR Active
STPMIC25APQR Active
STPMIC25BPQR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors