STEF512SRI

Active

Dual electronic fuse for 5V and 12V rails with reverse current blocking

Download datasheet

Product overview

Description

The STEF512SRI is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot swap operation and in-rush current control.

The device embeds two electronic fuses, one for the 5 V rail and one for the 12 V rail. Thanks to the very low ON-resistance of the integrated power MOSFETs, the voltage drop from the main supply to the load is very low during normal operation.

The 5 V channel provides a reverse blocking feature, preventing current flow to the input in case of brown-out or shutdown.

Startup time is internally controlled by a dedicated slew-rate circuit. In this way the inrush current at startup can be kept under control.

The maximum load current is precisely limited, by utilizing a sense FET topology, to factory-defined values.

The device also provides precise overvoltage clamp for each channel, preventing the load from being damaged by power supply failures, and Under Voltage Lockout (UVLO), assuring that the input voltage is above the minimum operating threshold before the power device is turned on.

When an overload condition occurs, the STEF512SRI limits the output current to the predefined safe value. If the anomalous overload condition persists, the device goes into thermal shutdown, the internal switch opens, and the load disconnected from the power supply. Load current on each channel can be precisely monitored by reading the signal on the IMON_5/12 pin.

The device features a SATA– Ignore pin, that can be used to simplify compatibility among SAS/SATA interfaces.

  • All features

    • 5 V and 12 V channels into one chip
    • 23.5 V absolute maximum input voltage
    • Precise output overvoltage clamp
    • Fixed overcurrent protection for both channels
    • Reverse current protection on 5 V channel
    • Current monitor output in a single pin for both rails
    • Current monitor pin selection
    • Thermal protection
    • Auto-retry after fault
    • Input undervoltage lockout
    • Integrated 45 mΩ power MOSFETs
    • SAS disable pin
    • SATA ignore function
    • DFN10 ( 2x3 mm) package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.