STDRIVEG210

Active

High voltage and high-speed half-bridge gate driver for GaN power switches

Download datasheet

Product overview

Description

The STDRIVEG210 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.

The high-side driver section is designed to stand a voltage rail up to 220 V and can be easily supplied by the integrated bootstrap diode.

High current capability, short propagation delay with excellent delay matching, and integrated LDOs make the STDRIVEG210 optimized for driving high-speed GaN.

The STDRIVEG210 features supply UVLOs tailored to fast startup and low-consumption soft-switching applications, but with full hard switching support and interlocking to avoid cross-conduction conditions. The high-side regulator is characterized by very short wake-up time to maximize the application efficiency during intermittent operation (burst mode).

The input pins extended range allows easy interfacing with controllers. A standby pin allows to reduce the power consumption during inactive periods or burst mode.

The STDRIVEG210 operates in the industrial temperature range, -40 °C to 125 °C.

The device is available in a compact QFN 4x5x1 mm package with 0.5 mm pitch.

  • All features

    • High voltage rail up to 220 V
    • dV/dt transient immunity ±200 V/ns
    • Driver with separated sink and source path for optimal driving:
      • 2.4 A and 1.2 Ω sink
      • 1.0 A and 3.7 Ω source
    • Ultra fast high-side startup time: 300 ns
    • 45 ns propagation delay, 15 ns minimum output pulse
    • High switching frequency (> 1 MHz)
    • Embedded bootstrap diode
    • Full support of GaN hard-switching operation
    • UVLO function on VCC, VBO, and VLS
    • Separated logic inputs and shutdown pin
    • Fault pin for overtemperature and UVLO reporting
    • Stand-by function for low consumption mode
    • Separated PGND for Kelvin source driving and current shunt compatibility
    • 3.3 V to 20 V compatible inputs with hysteresis and pull-down

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.