CATEGORIES

Microcontrollers & microprocessors

STM32 mainstream MCUs

All tools & software typesMinify

A scalable set of 32-bit general-purpose MCUs for many types of applications

Icons on top of a city at night

The STM32 mainstream series addresses the converging requirements of multiple segments, making it suitable for a wide range of applications.

The well-balanced device architecture matches the basic design needs for consumer markets, where constraints and time to market are essential . Built for affordable, robust, and long-shelf-life systems, the STM32 mainstream series supports real-time control applications, such as motor control, as well as complex digital power conversion designs

To support their development, designers can benefit from an extensive set of development tools, including STM32Cube software and libraries, as well as STM32 Nucleo boards, discovery kits, and prototyping boards.

Applications

Industrial arm
Industrial
  • Programmable logic controllers (PLC)
  • Industrial motor control
  • Pumps and compressors
Tablet
Smart home
  • Air conditioner
  • Refrigerators and freezers
  • Central alarm system
  • Washing machines
Smart watch
Personal electronics
  • Keyboard
  • Smartphones
  • IoT tags and tracking devices
Icons
Smart city
  • Industrial communication
  • Lighting controls
  • Digital power
CPAP and Respirators Dialysis Machines Pills Distributors Powered Patient Beds
Medical and healthcare
  • CPAP and respirators
  • Dialysis machines
  • Pills distributors
  • Powered patient beds

Product types

Latest product generation:

STM32C0
The STM32C0 series is the most cost-effective STM32 MCU. Built on the same technological platform as the STM32G0, the STM32C0 helps you reduce costs while ensuring design quality and reliability.
Find products
STM32G0
The STM32G0 series offers efficient microcontrollers based on Arm ® Cortex ®-M0+ cores. Highly integrated, STM32G0 MCUs help developers reduce BOM costs, address cost-sensitive applications, and bring better performance while lowering power consumption. The STM32G0 series supports a wider portfolio in packages and memories while featuring the essentials of the STM32 family.
Find products

Legacy products:

STM32F0
The STM32F0 series includes 32-bit MCUs that are ideal for engineers looking to future-proof their product platform and standardize their development around the industry-standard Arm ® Cortex ®-M0 cores.
Find products
STM32F1
The STM32F1 series is the pioneer of the STM32 family of 32-bit Arm ® Cortex ® MCUs. Ensuring high performance with first-class peripherals, it is highly integrated and offered at affordable prices with a simple architecture and tools that are easy to use.
Find products

Mixed-signals MCUs:

STM32G4
The STM32G4 series addresses all applications that require an advanced and/or rich analog peripheral set combined with high-performance CPU.
Find products
STM32F3
The STM32F3 series enables the most demanding real-time control for consumer and industrial applications, thanks to its rich choice of advanced analog peripherals.
Find products

The STM32C0, STM32F0, STM32G0, and STM32F1 MCU series are highly compatible to leave room for future product upgrades. By allowing maximum code reuse, they enable short development cycles for derivative projects. Read more about the benefits of the 32-bit Arm® Cortex®-M processor for MCUs here.

Discover our portfolio

The STM32 mainstream portfolio offers developers the latest generation of cost-effective and efficient MCUs that reduce costs while ensuring design quality and reliability, thanks to STM32C0 & STM32G0. The legacy lines combine real-time performance with first-class peripherals, low-power consumption, low-voltage, advanced architecture, a high level of integration, and easy-to-use tools at accessible prices. The mixed-signal lines of MCUs guarantee outstanding efficiency when designing derivatives of applications at different performance levels. .

Benefits

  • High compatibility between product series
  • Room for future product upgrades
  • Maximum code reuse

STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Design your next 8-/16-bit application with
STM32C0 MOOCs!
Get the best from STM32C0
thanks to the dedicated online training!

ST’s most affordable 32-bit MCU, makes 32-bit capabilities accessible to all developers

The STM32C0 series bridges the gap between 8- or 16-bit MCUs and higher performance 32-bit MCUs. Powered by the industry-standard Arm Cortex-M0+ core running at 48 MHz, the STM32C0 lets developers do more with less. It offers up to 128 Kbytes of Flash memory and 6 to 24 Kbytes of RAM, in a variety of 8- to 64-pin packages. 

  • Affordability: helps you reduce costs thanks to an attractive price point and an optimized BOM
  • Reliability: benefits from proven STM32 quality & reliability
  • Continuity: consistent pinout with STM32G0 and shares same technological platform
STM32 Summit: Watch our inspiring keynote and the edge AI tech dive on demand.