ST7540

Active

FSK power line transceiver

Download datasheet Order Direct

Product overview

Description

The ST7540 is a Half Duplex synchronous/asynchronous FSK Modem designed for power line communication network applications. It operates from a single supply voltage and integrates a line driver and two linear regulators for 5V and 3.3V. The device operation is controlled by means of an internal register, programmable through the synchronous serial interface. Additional functions as watchdog, clock output, output voltage and current control, preamble detection, time-out and band in use are included. Realized in Multipower BCD5 technology that allows to integrate DMOS, Bipolar and CMOS structures in the same chip.

  • All features

    • Programmable baud rate up to 4800BPS
    • 8 Programmable transmission frequencies
    • Suitable for applications in accordance with EN 50065 Cenelec specification
    • Receiving sensitivity up to 250µVRMS
    • Band in use detection
    • Carrier or preamble detection
    • Watchdog timer
    • Programmable control register
    • 8 or 16 Bit header recognition
    • Integrated 3.3V voltage regulator (up to 50mA) with short circuit protection
    • Integrates 5V voltage regulator (up to 50mA) with short circuit protection
    • Half-duplex frequency shift keying (FSK) transceiver
    • Programmable mains access:SynchronousAsynchronous
    • Integrated power line driver with programmable voltage and current control
    • Very low power consumption (Iq = 5mA)
    • 3.3V or 5V digital supply
    • UART/SPI host interface
    • Single supply voltage (from 7.5V up to 13.5V)
    • ST7537 and ST7538 compatible

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.