Product overview
Description
The STM32MP135 Discovery kit (STM32MP135F-DK) leverages the capabilities of the 1 GHz STM32MP135 microprocessors to allow users to develop easily applications using STM32 MPU OpenSTLinux Distribution software.
It includes an ST-LINK embedded debug tool, LEDs, push-buttons, two 10/100 Mbit/s Ethernet (RMII) connectors, one USB Type-C® connector, four USB Host Type-A connectors, and one microSD™ connector.
To expand the functionality of the STM32MP135 Discovery kit, one GPIO expansion connector is also available for third-party shields.
Additionally, the STM32MP135 Discovery kit features an LCD display with a touch panel, Wi‑Fi® and Bluetooth® Low Energy capability, and a 2-megapixel CMOS camera module.
It also provides secure boot and cryptography features.
-
All features
- STM32MP135FAF7 MPU with an Arm® Cortex®‑A7 32-bit processor at 1 GHz, in a TFBGA320 package
- ST PMIC STPMIC1
- 4-Gbit DDR3L, 16 bits, 533 MHz
- 4.3" 480×272 pixels LCD display module with capacitive touch panel and RGB interface
- UXGA 2-megapixel CMOS camera module (included) with MIPI CSI-2® / SMIA CCP2 deserializer
- Wi‑Fi® 802.11b/g/n
- Bluetooth® Low Energy 4.1
- Dual 10/100 Mbit/s Ethernet (RMII) compliant with IEEE-802.3u, one with Wake on LAN (WoL) support
- USB Host 4-port hub
- USB Type-C® DRP based on an STM32G0 device
- 4 user LEDs
- 4 push-buttons (2× user, tamper, and reset)
- 1 wake-up button
- Board connectors:
- Dual-lane MIPI CSI-2® camera module expansion
- 2× Ethernet RJ45
- 4× USB Type-A
- USB Micro-B
- USB Type-C®
- microSD™ card holder
- GPIO expansion
- 5 V / 3 A USB Type-C® power supply input (charger not provided)
- VBAT for power backup
- On-board current measurement
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Full mainline open-source Linux® STM32 MPU OpenSTLinux Distribution (such as STM32MP1Starter) software and examples
- Support of several Integrated Development Environments (IDEs) including STM32CubeIDE
- Bare metal support for RTOS (Microsoft® Azure®)
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 09 Mar 2023 | 09 Mar 2023 | |
ZIP | 1.1 | 09 Mar 2023 | 09 Mar 2023 | |
ZIP | 1.1 | 09 Mar 2023 | 09 Mar 2023 | |
ZIP | 1.1 | 09 Mar 2023 | 09 Mar 2023 |
Bill of Materials (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 06 Mar 2023 | 06 Mar 2023 | |
ZIP | 1.0 | 15 Dec 2022 | 15 Dec 2022 |
Schematic Pack (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Mar 2023 | 09 Mar 2023 | ||
1.0 | 09 Mar 2023 | 09 Mar 2023 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|
STM32MP135F-DK | Active | Ecopack1 | - | - | |
STM32MP135F-DK
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32MP135F-DK | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32MP135F-DK Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors