STEVAL-ISV019V1

Active

Evaluation board for SPV1050 ULP energy harvester and battery charger - boost configuration

Download databrief Order Direct

Product overview

Description

The STEVAL-ISV019V1 is an evaluation board based on the ultralow power energy harvester and battery charger SPV1050. For any detail related to the SPV1050 features and performances please refer to the datasheet.

The evaluation board implements the boost configuration of the DC-DC converter and has the purpose of enhancing the SPV1050 based applications development by testing the silicon performance thanks to many jumpers and test points, and by helping to find out the best system configuration to make the SPV1050 device working at the most of efficiency.

The STEVAL-ISV019V1 is optimized to:

Harvest energy from PV panels supplying 0.5 V ≤ VMP≤ 2.5 V and 30 μA ≤ IMP≤ 20 mA.

Charge a battery with 3.7 V undervoltage protection threshold (VUVP) and 4.2 V end of charge voltage threshold (VEOC).

Nevertheless, few easy changes on the application components (input and output resistor partitioning, CINcapacitor) allow to use a different PV panel and source (like TEG), and a battery by setting the VMPP_SET, the VUVPand the VEOCthresholds according to the new source and load. More in detail, operating ranges can be extended as follows: VMPfrom 150 mV up to 5 V, IMPup to 100 mA, VUVPdown to 2.2 V and VEOCup to 5.3 V.

  • All features

    • First startup at Vin = 500 mV
    • Input voltage working range: 150 mV ≤ Vin ≤ VEOC
    • End of charge battery voltage: VEOC= 4.25 V
    • Battery undervoltage protection: VUVP= 3.7 V

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.