STEVAL-ISA211V1

Active
Design Win

100 W, ultra-wide range flyback converter based on L6566BH

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA211V1 flyback converter is designed for industrial or photovoltaic sectors to be used as an auxiliary power supply.

The 24 V/100 W output with reinforced isolation can be used in several applications. The input voltage range starts from standard Europe voltage (230 VAC) and ends at 690 VAC or 1 kVDC. For short-time periods or lower output power, the converter can operate with voltage decreased down to 150 VDC.

The STEVAL-ISA211V1 is based on the L6566BH multi-mode controller and STW12N170K5 1700 V MDmesh K5 Power MOSFET, in one-switch Flyback topology with isolated output.

L6566BH integrates 840 V high voltage startup which is boosted by the STD1NK60T4 Power MOSFET up to 1 kV.

The converter operates in fixed-frequency mode but it can be easily set to quasi-resonant mode by changing one resistor.

  • All features

    • Wide input voltage range:
      • 230 to 690 VAC
      • 250 to 1000 VDC
    • Output 24 V/100 W
    • Short time undervoltage (long time for 50 W output) down to 150 VDC/180 VAC
    • Selectable fixed-frequency or quasi-resonant operation
    • Embedded 1 kV high voltage startup
    • Modified soft-start circuit
    • Optional brownout protection
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.