STEVAL-ILL082V1

NRND

Smart home lighting based on HVLED815PF and SPSGRF

Download databrief

Product overview

Description

The STEVAL-ILL082V1 evaluation board is an offline LED driver based on the HVLED815PF, coupled with Sub-GHz connectivity based on the SPSGRF-868 low power programmable RF transceiver module. The interface between the HVLED815PF and the SPSGRF is managed by an STM32L0 ultra-low-power ARM® Cortex®-M0+ MCU. The microcontroller and connectivity module are supplied by the LED driver through an auxiliary winding.

The LED driver evaluation board can operate in standalone mode in communication with the bundled STEVAL-ILL082V1_Remote controller based on SP1ML to help to reduce development and certification time.

The board can also be rendered visible to cloud applications with the addition of a wireless bridge.

  • All features

    • LED driver features:
      • 10 W flyback converter with quasi-resonant operation
      • Primary side regulation, no optocoupler required
      • High power factor and low THD
      • Open circuit and short-circuit LED management
      • ±1% LED current regulation
      • Dimming range: 2.5% to 100%
    • Sub-GHz connectivity features:
      • Works with the bundled STEVAL-ILL082V1_remote controller based on SP1ML-868 sub-GHz module
      • Allows remote lamp powering on and off
      • Allows lamp remote dimming
      • Standby power consumption: < 0.5 W
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.