STEVAL-IFP031V1

Active

High speed digital input current limiter evaluation board based on CLT01-38SQ7

Download databrief

Product overview

Description

This evaluation board implements an 8-line protected digital input termination with serialized state transfer for Programmable Logic Controllers. It is based on the CLT01-38SQ7 device, which enhances I/O module density by reducing dissipation (78 mW per input) and the number of opto-transistors. A LED driver is embedded in each input section.

Its 6.25 MHz SPI peripheral output serializes the input state transfer to the I/O module controller.

The STEVAL-IFP031V1 evaluation board can be connected in daisy chain with other STEVAL-IFP031V1 evaluation boards.

The adapter board can be placed between the first STEVAL-IFP031V1 evaluation board in the chain and the STEVAL-PCC009V2 STM32x microcontroller evaluation board. This adapter offers two buses: isolated and non-isolated.

  • All features

    • 8 inputs - 8-bit SPI output
    • High side input with common ground
    • 5 V voltage regulator
    • Package: QFN 7 x 7 - 48 L
    • 30 V reverse polarity capable
    • Adjustable current limiters
    • LED output for visual status
    • Optional 16-bit mode with parity check, temperature and voltage alarms
    • Daisy chain capable
    • Power dissipation 78 mW per channel
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.