Product overview
Description
The STEVAL-IDB003V1 is an evaluation board based on BlueNRG, a low power Bluetooth® Smart IC, compliant with the Bluetooth® 4.0 specifications and supporting both master and slave roles.
The STEVAL-IDB003V1 features a low power microcontroller STM32L on board. It is primarily meant to interface with BlueNRG but is also available for custom application development. The STEVAL-IDB003V1 has a USB connector for PC GUI interaction and firmware update.
The footprint for a JTAG connector is available on the STEVAL-IDB003V1. When a JTAG connector is soldered (the connector is not mounted on the STEVAL-IDB003V1) it enables users developing a custom firmware on the STM32L microcontroller.
For a detailed explanation on how to use the STEVAL-IDB003V1 please refer user manual UM1686: BlueNRG development kit.
-
All features
- BlueNRG based Bluetooth®Smart USB dongle based for direct PC connection
- Maximum transmission power +8 dBm.
- Low power STM32L host microcontroller
- Major Features of BlueNRG: 7.3mA (RX mode), 8.2mA (TX mode at 0dBm) maximum peak current, programmable output power from -18dBm to +8dBm, up to 96dB RF link budget
- USB Interface
- Bluetooth® low energy 4.0 compliant, supports both master and slave roles.
- JTAG footprint connector for custom firmware development (JTAG connector not mounted)
- ITunes app available (app name: BlueNRG)
- Google Play app available (app name: BlueNRG)
- RoHS compliant