Product overview
Description
The STEVAL-CTM012V1 evaluation board is a three-phase inverter based on the STSPIN32F0601Q controller, which embeds a 3-phase 600 V gate driver and an Arm® Cortex®-M0 STM32 MCU.
The power stage features STD8N60DM2 MOSFETs.
The board supports both one-shunt and two- plus one-shunt sensing topology. You can set the shunt topology by opportunely populating a set of jumpers.
Moreover, you can implement a sensorless field-oriented control (FOC). This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.
The STEVAL-CTM012V1 evaluation board is compatible with a wide range of input voltages. It includes a power supply stage with the VIPER122 in buck configuration that generates +15 V and +3.3 V supply voltages required by the application.
The companion firmware is X-CUBE-MCSDK, available for download on www.st.com, to be used with the STSW-CTM011 firmware example for compressor motors.
You can compile, debug, and configure the firmware through the STM32CubeIDE and B-STLINK-ISOL plus STLINK-V3SET.
SWD and UART TX-RX connectors are also available.
-
All features
- Complete system solution made by ready-to-use hardware and firmware
- Fitting wide range of applications supplied from the mains, rated up to 250 W:
- refrigerator compressors
- pumps and fans
- industrial appliances
- Market highest efficiency values:
- Inverter efficiency > 97.0% at 3000 rpm
- Based on the STSPIN32F0601Q intelligent three-phase motor controller with embedded STM32
- Power supply based on VIPER122 in buck configuration to generate on-board DC voltages
- Inverter power stage based on STD8N60DM2 MOSFETs rated 600 V and 8 A
- Equipped with proven sensorless field-oriented control (FOC) firmware in one-shunt or two- plus one-shunt topology
- Compact solution of only 7.5 x 11.2 cm
- RoHS compliant