STEVAL-APD03ACB

Active

ASIL D gate driver board for traction inverter in EV/HEV applications

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The STEVAL-APD03ACB is an evaluation board aimed at evaluating the ACEPACK DRIVE power module (compatible with both 750 and 1200 V) for automotive powertrain applications.

The evaluation is schematized in the following main blocks:

Driving section, hosting mainly the driver L9502E with flyback controller integrated to generate the driving voltages (+18/-5V) with high current capability (up to 15A).

Diagnostic of the driving circuitry and the connectors towards the power supply section. This board can be connected to the power module by a press fit insertion tool (design available).

The control section is not included but can be separately ordered, choosing the STEVAL-TTM007A.

The STEVAL-TTM007A hosts the SR5E1E3 (eTQFP100) which is a 2x 32-bit Arm® Cortex® -M7 with double precision FPU, L1 cache and DSP instructions with 2 cores in parallel or 1 core in lockstep configuration.

The PMIC SPSB100 is available for a configurable multioutput voltage for highly integrated processors.

The SR5E1E3 and the SPSB100 offer the best performance thanks to dedicated peripherals for motor control.

A double and redundant signal conditioning, for reading the resolver feedback, has been included to guarantee the implementation of the most advanced field-oriented control algorithms.

  • All features

    • 12 V input voltage
    • Motor control connector (34 pin) for hardware compatibility with all the ST power board for motor control applications
    • Galvanically isolated driving stage with L9502E for ASIL D applications
    • Fully optimized for ACEPACK SiC power modules
    • Protection functions: miller clamp, desaturation detection, hybrid turn-off (HTO) UVLO, and OVLO
    • Compatible with all ACEPACK DRIVE SiC module family (750V and 1200V)
    • Press fit connections for high reliable and long lasting connection
    • Layout optimized with minimized stray inductances
    • High reliability and robustness

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.