STEVAL-AETKT1V1

NRND
Design Win

High voltage bidirectional current sense amplifier evaluation kit based on the TSC2011

Download databrief

Product overview

Description

The STEVAL-AETKT1V1 evaluation kit implements a bidirectional current sense amplifier consisting of a sense resistor placed either on the high side or the low side. The kit consists of a main board and a daughter board with TSC2011 high voltage, bidirectional, current sense amplifier providing a fixed gain of 60.

The TSC2011 device implements a thin film resistor for extremely precise gain and very high common-mode rejection ratio (CMRR) performance, even in high frequency ranges. The device can work with an input common mode voltage well beyond the power supply VCC range (2.7 V to 5.5 V), which is ideal for automotive and similar applications requiring reverse battery support without consequent damage. It also works with 48 V battery applications, as the device can support and measure the current on line at voltages up to 70 V, no additional protective components are required in that range. Moreover, the ability to fix the output common mode voltage means that the device can be either used as unidirectional or bidirectional current sensing amplifier.

The main board in the kit can accommodate other daughter boards with TSC201x current sense amplifiers to allow testing and evaluation of different gain configurations.

  • All features

    • Wide common mode voltage range: -20 to 70 VAC
    • Offset voltage: ±200 μV max.
    • 2.7 to 5.5 V supply voltage
    • Quiescent current: 20 μA in Shutdown mode
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.