STEVAL-A6983IV1

Active
Design Win

38 V, 10 W synchronous iso-buck converter for isolated applications

Download databrief Order Direct

Product overview

Description

The STEVAL-A6983IV1 is an evaluation board based on the A6983I, 38 V, 10 W synchronous iso-buck converter designed for isolated applications.

The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given transformer ratio. No optocoupler is required.

The primary sink capability up to -4.5 A (even during soft-start) allows a proper energy transfer to the secondary side as well as enables a tracked soft-start of the secondary output.

The control loop is based on a peak current mode architecture and the device operates in forced PWM.

The 390 ns blanking time filters oscillations, generated by the transformer leakage inductance, making the solution more robust.

The compact QFN-16 3x3 mm package and the internal compensation of the A6983I help minimizing design complexity and size.

The switching frequency can be programmed in the 200 kHz - 1 MHz range with optional spread spectrum for improved EMC.

The EN pin provides enable/disable functionality. The typical shutdown current is 2 uA when disabled. As soon as the EN pin is pulled up, the device is enabled and the internal 1.3 ms soft start takes place.

The A6983I features a power-good open collector that monitors the FB voltage. Pulse by pulse current sensing on both power elements implements an effective constant current protection and thermal shutdown prevents thermal runaway.

Due to the primary reverse current limit, the secondary output is protected against short-circuit events.

  • All features

    • Designed for iso-buck topology
    • 4 to 38 V input voltage range
    • Up to 10 W deliverable power (depending on the application conditions)
    • Isolated output voltage unregulated
    • Optional postregulation (not mounted, layout foreseen at the bottom)
    • Embeds the transformer
    • Regulation at the primary side, no optocoupler required
    • 200 kHz to 1 MHz programmable switching frequency
    • Suitable for external synchronization
    • Power-good signal available
    • Enable
    • Input EMI filter embedded
    • Selectable spread spectrum function for improved EMC performance

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.