STEVAL-1PS03A

Active
Design Win

Evaluation board based on ST1PS03AQTR 400 mA nano-quiescent synchronous step-down converter with load switch

Download databrief Order Direct

Product overview

Description

The STEVAL-1PS03A is an evaluation board for a smart converter design able to deliver up to 400 mA output current from a 1.8 V to 5.5 V input, with a dynamically adjustable 1.6 V to 3.3 V output voltage.

The board features the ST1PS03AQTR nano-quiescent miniaturized synchronous step-down converter which implements enhanced peak current control (PCC) and advanced design circuitry to minimize quiescent current.

The device embeds a controlled load switch to supply a subsystem with VIN_AUX voltage rail. The board demonstrates how highly efficient conversion can be achieved with just the ST1PS03AQTR, a 2.2 μH inductor and two small capacitors.

The board highlights key application benefits made possible by the ST1PS03AQTR, including high efficiency and small PCB size and thickness, and is ideal for power conversion solutions in wearable applications and fitness accessories, personal tracking monitors, smart watches, sports bands, energy harvesting, wireless sensors, industrial sensors, portable low power devices, single cell Li-Ion battery applications and Bluetooth® low energy and Zigbee applications.

The device used on this board is supplied in the thin TQFN12 (2.0x1.7 mm) package.

  • All features

    • 1.8 to 5.5 V input operating range
    • Up to 400 mA output current capability
    • Tiny external components: L = 2.2 µH typ
    • Dynamically selectable output voltages from 1.6 to 3.3 V
    • Output voltage Power Good
    • Independent load switch (AUX control input)
    • WEEE and RoHS compliant (hardware only)

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.