STDES-FANPRE01

Active
Design Win

Solution to enable predictive maintenance for fan and small motor applications, and condition based monitoring

Download databrief

Product overview

Description

The STDES-FANPRE01 has a circular form factor (inner diameter 10 mm, outer diameter 32 mm), and is designed to enables the predictive maintenance features, and provide condition based monitoring data in typical fan and small motor applications.

It is driven by the STM32F412CE microcontroller, with an on-board ST715 LDO to power the digital ICs, IIS2DH accelerometer to acquire vibration data for frequency domain and time domain analyses, STTS751 temperature sensor to monitor bearing temperature trends during operation, and a driving circuit based on the STL6N3LLH6 Power MOSFET driven by PWM signals.

The board also offers an ST-LinkV3 programming connector with Virtual COM interface, and a connector with three different serial interfaces to allow connection with a host controller or other board.

The firmware contains algorithms to derive vibration power spectra and acceleration peak and RMS data, which can in turn be used to signal the status of equipment operating conditions (GOOD, WARNING, ALARM).

  • All features

    • Compact solution for predictive maintenance and condition monitoring based on 3D accelerometer and contact temperature sensor
    • Main components:
      • 32-bit ARM® Cortex®-M4 microcontroller
      • 3D MEMS accelerometer
      • Contact temperature sensor
      • LDO regulator output 3.3 V, 85 mA
      • N-Channel 30 V Power MOSFET
    • Embedded firmware developed for sensor data acquisition, predictive maintenance algorithm, and motor speed calculation
    • SWD connector for debugging and programming
    • Expansion connector for serial data transfer to host unit
    • RoHS and WEEE compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.