Data converters eval boards

ST data converter evaluation boards enable users to quickly and easily evaluate and select our data converter products. In fact, a data conversion board is intended to showcase the performance of an analog to digital converter (ADC) or digital to analog converter (DAC). The board can also serve as a reference design for designing the ADC or DAC into your electronic system.

We include several measurement examples on the board combining data converter with our best in class amplifiers for signal chain optimization, such as the TSX opamp series, the TSU opamp series or the TSZ opamp series.

 

ST boards are supplied as ready-to-use or can be plugged on NUCLEO boards using our STM32 interface for PC communication. To support the replication of our designs we provide: schematics, bill of material, gerber files, …