X-CUBE-NFC2

NRND
Design Win

STM32Cube expansion software for X-NUCLEO-NFC02A1

Get Software Download databrief

This product is

NRND

We recommend you that replacement part: 

X-CUBE-NFC7

Product overview

Description

The X-CUBE-NFC2 software includes all the dynamic NFC/RFID tag IC drivers, running on STM32, for the device M24LR04E-R. It is built on top of STM32Cube software technology, easing portability across different STM32 microcontrollers.

The software comes with examples of implementation of such drivers, running on theX-NUCLEO-NFC02A1 board plugged on top of either NUCLEO-F401RE or NUCLEO-L053R8.

  • All features

    • Complete middleware to build applications using the dynamic NFC/RFID tag IC M24LR04E-R
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application example to write the NDEF (NFC Data Exchange Format) file with URI (Uniform Resource Identifier) data
    • Free, user-friendly license terms
    • Implementation examples available on board X-NUCLEO-NFC02A1 plugged on top of either NUCLEO-F401RE or NUCLEO-L053R8

Get Software