Product overview
Description
The X-NUCLEO-53L8A1 is an expansion board for any STM32 Nucleo board equipped with the Arduino R3 connectors. It provides a complete evaluation kit that allows you to learn, evaluate, and develop applications based on the VL53L8 series Time-of-Flight sensors.
The expansion board is delivered with a cover glass holder in which you can fit three different spacers of 0.25, 0.5, and 1 mm height below the cover glass to simulate various air gaps.
Several ST expansion boards can be stacked through the Arduino® connectors, which allow, for example, the development of VL53L8 series ToF applications with Bluetooth® Low Energy or Wi-Fi interfaces.
-
All features
- Time-of-Flight expansion board based on the VL53L8 series for STM32 Nucleo:
- VL53L8CX Low-power high-performance 8x8 multizone ToF sensor
- VL53L8CH Artificial intelligence enabler, high performance 8x8 multizone ToF sensor
- Accurate absolute ranging distance, independent of the reflectance of the target
- Histogram-based technology
- Multiobject detection capability
- 0.25, 0.5, and 1 mm spacers to simulate air gaps
- One cover glass to protect the sensor from dust
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino® UNO R3 connectors
- Full system software supplied, including code examples and graphical user interface
- RoHS, CE, UKCA, and China RoHS compliant
- Time-of-Flight expansion board based on the VL53L8 series for STM32 Nucleo: