Product overview
Description
The X-NUCLEO-53L4A2 is an expansion board for any STM32 Nucleo development board equipped with the Arduino R3 connectors. It provides a complete evaluation kit that allows you to learn, evaluate, and develop applications using the VL53L4CX Time-of-Flight sensor with extended range measurement.
The expansion board is delivered with a cover glass holder in which you can fit three different spacers of 0.25, 0.5, and 1 mm height below the cover glass to simulate various air gaps. A small oval cover glass fitting the sensor is included.
Several ST expansion boards can be superposed through the Arduino connectors, which allow, for example, the development of VL53L4CX applications with Bluetooth or Wi-Fi interfaces.
-
All features
- VL53L4CX Time-of-Flight sensor with extended range measurement
- Accurate absolute ranging distance, independent of the reflectance of the target
- Distance measurement from 0 mm up to 6 m
- Short distance linearity down to 10 mm
- Histogram-based technology
- Multiobject detection capability
- Targets beyond 80 cm range are immune to crosstalk from cover glass, and smudge
- 0.25, 0.5, and 1 mm spacers to simulate air gaps
- Two different cover glasses to protect the sensor from the dust
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino UNO R3 connectors
- Full system software supplied, including code examples and graphical user interface
- RoHS, CE, UKCA, and China RoHS compliant