SPC58NH92E7

Active
Design Win Education

32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Download datasheet Order Direct

Product overview

Description

The SPC58EHx, SPC58NHx microcontroller belongs to a family of devices superseding the SPC58x family. SPC58EHx, SPC58NHx builds on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW).

  • All features

    • AEC-Q100 qualified
    • High performance e200z4 triple core:
      • 32-bit Power Architecture technology CPU
      • Core frequency as high as 200 MHz
      • Variable Length Encoding (VLE)
      • Floating Point, End-to-End Error Correction
    • 10496 KB (10240 KB code Flash + 256 KB data Flash) on-chip Flash memory:
      • Supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
      • Supports read while read between the two code Flash partitions
      • Hardware support for Flash context switching (for FOTA with multi software versions)
    • 1088 KB on-chip general-purpose SRAM (in addition to 192 KB core local data RAM):
      • 64 KB in CPU_0, 64 KB in CPU_1 and 64 KB in CPU_2
    • 224 KB HSM dedicated Flash memory (192 KB code + 32 KB data)
    • Multi-channel direct memory access controller (eDMA):
      • One eDMA with 64 channels
      • One eDMA with 16 channels
    • One interrupt controller (INTC)
    • Comprehensive new generation ASIL-D safety concept:
      • ASIL-D of ISO 26262
      • One CPU channel in lockstep
      • Logic BIST
      • FCCU for collection and reaction to failure notifications
      • Memory BIST
      • Cyclic redundancy check (CRC) unit
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
    • Body cross triggering unit (BCTU):
      • Triggers ADC conversions from any eMIOS channel
      • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
    • Enhanced modular IO subsystem (eMIOS):
      • up to 96 timed IO channels with 16-bit counter resolution
    • Enhanced analog-to-digital converter system with:
      • 4 independent fast 12-bit SAR analog converters
      • One supervisor 12-bit SAR analog converter
      • One standby 10-bit SAR analog converter
      • 100 ADC channels
    • Communication interfaces:
      • 24 LINFlexD modules
      • 10 deserial serial peripheral interface (DSPI) modules
      • 1 deserial serial peripheral interface (DSPI_LP) module available in low power mode
      • 16 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
      • Dual-channel FlexRay controller
      • One SD/SDIO/eMMC module
      • One OctalSPI module with double Chip Select
      • Two independent Ethernet controllers, one 10/100Mbps and the other one 10/100Mbps or 1Gbps, compliant IEEE 802.3-2008 and OPEN RGMII EPL v2.3
      • Four I2C modules
      • Two PSI5 modules
    • Low power capabilities:
      • Versatile low power modes
      • Ultra low power standby with RTC
      • Smart Wake-up Unit for contact monitoring
      • Fast wakeup schemes
    • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
    • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
    • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
    • Low power supply options:
      • Single internal linear regulator with external ballast
      • External low voltage supply (1.2V)
    • Temperature range:
      • -40 °C to 105 °C
      • -40 °C to 125 °C

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC58NH92E7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC58NH92E7HMI0X
Active
LQFP 176 24x24x1.4 Automotive Safety Ecopack2 15 2021-07-01T00:00:00.000+02:00
SPC58NH92E7RMI0X
Active
LQFP 176 24x24x1.4 Automotive Safety Ecopack2 15 2021-07-01T00:00:00.000+02:00

SPC58NH92E7HMI0X

Package:

LQFP 176 24x24x1.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NH92E7RMI0X

Package:

LQFP 176 24x24x1.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC58NH92E7HMI0X
Available at distributors

Distributor availability of SPC58NH92E7HMI0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NH92E7RMI0X
Available at distributors

Distributor availability of SPC58NH92E7RMI0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NH92E7HMI0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NH92E7HMI0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

200

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

SPC58NH92E7RMI0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NH92E7RMI0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

200

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors