HFDA801A

Active

4x80W digital input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics, 2MHz switching frequency and High Resolution Bandwidth

Download databrief Order Direct

Product overview

Description

HFDA801A is the new ST class-D audio amplifier, specifically designed for automotive applications in the latest BCD technology. The HFDA801A integrates a 24-bit 120 dB DAC conversion, and features 2 MHz switching PWM class D output stage. This configuration enables the design of a compact and inexpensive application, reaching at the same time outstanding level of audio performances. HFDA801A supports wide band applications (80 kHz), with extremely low level of noise and low THD. Moreover it features the most complete diagnostic matrix, including full diagnostic in play to support the most demanding OEM requirements in terms of speaker control and system robustness/ reliability. HFDA801A supports start stop cranking down to 4.5 V (5 V at turn on) and it is housed in a very compact and thin LQFP 10x10 package. Thus the HFDA801A is suitable for any level of automotive application.

  • All features

    • AEC-Q100 qualified
    • Integrated 120 dB D/A conversion
    • I2S and TDM digital input (up to 16 CH TDM)
    • Selectable input sample rate frequency (44.1/48/96/192 kHz)
    • Wide supply operating range: 4.5 V - 25 V (5 V min at turn-on transition)
    • PWM 2 MHz switching PWM:
      • Reduced size and cost of output LC
    • High resolution bandwidth support:
      • Up to 40 kHz (I2S 96 kHz) with attenuation [0 dB, -2 dB]
      • Up to 80 kHz (I2S 192 kHz) with attenuation [0 dB, -2 dB]
    • 4 I2C addresses
    • 4 Ω, 2 Ω, 1 Ω driving with output channels parallelization
    • MOSFET power outputs allowing high output power capability:
      • Typ 4 x 30 W/4 Ω @ 14.4 V, 1 kHz THD = 10%
      • Typ 4 x 25 W/4 Ω @ 14.4 V, 1 kHz THD = 1%
      • Typ 4 x 50 W/2 Ω @ 14.4 V 1 kHz THD = 10 %
      • Typ 4 x 80 W/4 Ω @ 25 V, 1 kHz THD = 10 %
    • I2C full configurability and diagnostic:
      • 4 x Thermal warning and average junction temperature measurement on I2C (8 bits)
      • AC and DC diagnostic (independent of channel)
      • OCP protection scheme configurable (4 x OCP limit selectable)
      • Mute time configuration
      • DIM (digital impedance meter)
      • Feedback after filter configuration
    • Capability to run complete diagnostic in play:
      • Short to GND/VCC
      • DC offset detector
    • Extremely Low noise:
      • 13 µV A-weighted; 20 kHz (high gain) typ
    • Very low THD:
      • 0.02% at 1 W 1 kHz on 4 and 2 Ω loads typ
      • 0.08% 20-20 kHz (full audio band) on 4 and 2 Ω loads (1 W)
    • CD/Diag pin (3 selectable CD thresholds)
    • Synchronization output pin (only with TDM input stream, on I2Sdata2)
    • Channel independent Mute/Play/Gain selection/Diagnostic
    • Real Time current monitor
    • Open Load in play
    • Battery load dump compatible (40 V)
    • Immune to pop/tick noise at turn on/off, battery variations (inside the operative range), during diagnostic
    • EMI compliance evaluated according to CISPR25
    • Legacy (no I2C mode)
    • Integrated short circuit protections
    • ESD integrated protections (2 kV HBM, 500 V/750 V corner CDM)
    • LQFP64 exposed pad up package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.