L9779WD

Active

Multifunction IC with MSC interface for Engine Management System

Download datasheet

Product overview

Description

The L9779WD is an integrated circuit designed for automotive environment and implemented in BCD6S technology.

It is conceived to provide all basic functions for standard engine management control units.

It is assembled in the HiQUAD-64 power package.

  • All features

    • 5 V logic regulator
    • 3.3 V logic regulator
    • 5 V tracking sensor supply
    • Smart reset function
    • Power latch with Secure Engine Off (SEO) functionality, to safely complete driver switch off procedure
    • Flying wheel interface function (VRS) with adaptive time and amplitude control
    • Protected low-side relay driver
      • OUT13 to 18, MRD
    • Protected low-side (injector drivers)
      • OUT1 to 4
    • Protected low-side (high current)
      • OUT5, 6, 7
    • Protected low-side (low current)
      • OUT19, 20
    • IGBT pre-drivers (IGN1 to 4)
    • External MOS pre-drivers (OUT8 to 9)
    • Configurable power stages CPS
      • Stepper motor driver/ high-side - low-side (OUT21 to 28)
    • Thermal warning and shutdown
    • Serial interface
      • Micro Second Channel interface (MSC)
      • ISO9141 interface (K-Line)
    • High speed CAN transceiver
    • Dedicated pin VDDIO to select the voltage level of digital output used for serial communication
    • VDA 2.0 compliance with 3 level Watchdog
    • Package: HiQUAD-64

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.