L5964

NRND
Design Win

Automotive Monolithic dual 3.5A step-down switching regulator with LDO

Download databrief

Product overview

Description

L5964 is a dual step-down switching regulator with internal power switches and a low drop-out linear/standby regulator. All the regulators have independent supply voltages, enables, power goods and thermal protections.

The switching regulators have selectable voltage supervisors and power goods, and selectable current limits. The LDO has power good and fixed current limitation.

The two DC-DC converters can work in free-run condition, with frequency selectable between two values, 270 kHz or 2.2 MHz, or synchronize themselves to an external clock (SYNCIN pin). They are 180° out of phase, while the synchronization output signal (SYNCOUT pin) is 90° out of phase with the first regulator. The phase shift simplifies the use of two ICs in the same application (4 DC/DCs regulators).

DC-DC1 and DC-DC2 current limits can be independently set through the pins OCPSET1 and OCPSET2 respectively. Two current limits are available, 2 A (1.7 A min) and 3.5 A (3.7 A min). For operation > 2 A, 20 V, with less than 0.5 V forward voltage and 2 A at room temperature, Schottky diodes placed as close to the PHASE1/2 pins as possible, to ground are required.

The high operating frequency allowed by the synchronization input helps to reduce AM and FM interferences and grants the use of small and low cost inductors and capacitors.

The L5964 can manage the microcontroller supply. A configurable reset output and a configurable watchdog input are available.

This IC finds application in the automotive segment, where load dump protection and wide input voltage range are mandatory. L5964 has been qualified for car passenger cars, with a standard 14 V battery. The total quiescent current, when both DC/DCs and LDO are disabled, is less than 10 µA.

The product is available in LQFP64 exposed pad up package. The slug, whenever possible, has to be connected to the ground plane.

  • All features

    • AEC-Q100 qualified
    • Two step-down synchronous switching voltage regulators with internal power switches:
      • Output voltage selectable by external divider (feedback voltage at 0.9 V)
      • Minimum and maximum output is limited by minimum and maximum duty cycle
      • Internal high-side/ low-side NDMOS
      • 270 kHz and 2.2 MHz selectable free-run frequencies
      • 125 kHz < f < 2.3 MHz synchronization range at SYNCIN pin
      • Programmable current limits at 2 A and 3.5A (> 2 A requires the addition of external schottky diodes)
      • Independent hardware enabling pins
      • Independent supply inputs
      • 180° phase shift between outputs
      • Synch out 90° phase shift vs DC-DC1
      • Programmable switching frequency divider by 1, 2, 4, 8 between the two regulators
      • The two buck converters can be connected in parallel (for evaluation purposes only)
    • Independent voltage supervisors/power-goods with selectable thresholds through external pin:
      • two available thresholds for UV/OV/PG signals: 90-120-95% or 80-110-85% (output voltage percentage)
    • Soft-start, thermal protection
    • One standby/linear regulator:
      • Output selectable with external resistor divider till 10 V
      • Soft start, hardware enable pin
      • 250 mA maximum current capability
      • Standby operative mode
      • Programmable power good thresholds (85% or 95% output voltage percentage)
      • Thermal protection
    • Microcontroller reset with programmable duration, activated by output under voltage or watchdog fault
    • External High Side Driver enable pin
    • One integrated window watchdog (5 ms ≤ window ≤ 50 ms, with ± 20% tolerance)
    • Short circuit protected outputs
    • Low external components number
    • Thermal shutdown junction temperature 150°C

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.