Save to myST

24 GHz radar

24 GHz radars are used in ADAS applications to sense the environment around the vehicle and offer a proven and cost effective solution. These radar systems are aimed at features such as blind-spot detection, rear cross traffic alerts, collision avoidance and for simpler AEB and ACC systems. Read more

Interactive Block Diagram

Click on the diagram to choose the products you need, to start your design.

24 GHz radar

Our offer for 24 GHz Radar systems

STRADA431 24 GHz transceiver Monolithic Microwave Integrated Circuit (MMIC) includes one transmitter and three receivers and is specifically designed for use in Advanced Driver Assistance Systems (ADAS). It integrates voltage regulators to supply the internal core to simplify system design and is fully configurable via a simple SPI interface. 

L5965 is ST first choice for power management in Advanced Driver Assistance Systems (ADAS), being specifically designed to have a flexible and configurable power scheme and to support applications that need compliancy to Automotive Safety Integrity Level (ASIL) requirements.

How ST supports car makers' transformation journey with innovative microcontroller and software solutions