Product overview
Description
The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output.
With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate at a power supply ranging from 1.5 to 5.5 V, and therefore suits battery-powered devices and extends battery life.
This product features an excellent speed/power consumption ratio, offering a 420 kHz gain bandwidth while consuming only 29 µA at a 5-V supply voltage.
This operational amplifier is unity gain stable for capacitive loads up to 100 pF.
The device is internally adjusted to provide very narrow dispersion of AC and DC parameters, especially power consumption, product gain bandwidth and slew rate.
The TSV621 presents a high tolerance to ESD, sustaining 4 kV for the human body model.
Additionally, the TSV621 is offered in SC70-5 and SOT23-5 micropackages, with extended temperature ranges from -40° C to +125° C.
All these features make the TSV621 ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.
-
All features
- 4 kV HBM
- Extended temperature range: -40 to +125° C
- Micropackages: SC70-5, SOT23-5
- Unity gain stability
- Low supply voltage: 1.5 V–5.5V
- Low input offset voltage: 800 µV max (A version)
- Rail-to-rail input and output
- Gain bandwidth product: 420 kHz typ
- Low input bias current: 1 pA typ
- Low power consumption: 29 µA typ
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TSV621AICT | Active | SC70-5 | Industrial | Ecopack2 (**) | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSV621AILT | Active | SOT23-5L | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV621AICT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV621AILT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSV621AICT Active
TSV621AILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors