Product overview
Description
The TS3121 and the TS3121A single comparators permit high-speed response time at low power consumption over a supply voltage specified from 1.7 to 5.5 V. These devices operate over a wide temperature range from -40 °C to +125 °C making them ideal for industrial and automotive applications with the associated qualification.
Thanks to an embedded fail-safe circuit, the TS3121 and the TS3121A can operate with input/output pins biased while the supply pin is shut down to VCC = 0 V for energy saving applications. A guaranteed start-up time ensures a stable output condition after activating the supply rail.
Thanks to their small package size, the TS3121 and the TS3121A can be used in applications where space on the board is limited. It can thus reduce the overall cost of the PCB.
-
All features
- Low offset voltage: 2 mV max @ 25 °C (A-grade version)
- Low power consumption: 70 μA typ.
- Wide supply voltage: 1.7 to 5.5 V
- Propagation delay: 60 ns
- Rail-to-rail input
- Open-drain output
- Fail-safe input/output pins
- Input/output pins withstand voltages higher than VCC
- Fail-safe architecture keeps output in high impedance when VCC = 0 V
- Guaranteed start-up time allows sequential on/off cycles of VCC
- High ESD tolerance: 4 kV HBM
- Extended temperature range: -40 to +125 °C
- AEC-Q100 qualified
- Safety capable: documentation available to aid functional safety system design
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Comparators
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TS3121ICT | Active | SC70-5 | Industrial | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 | |
TS3121ILT | Active | SOT23-5L | Industrial | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 | |
TS3121IYCT | Active | SC70-5 | Automotive | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 | |
TS3121IYLT | Active | SOT23-5L | Automotive | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS3121IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3121ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3121ICT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3121IYCT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS3121IYLT Active
TS3121ILT Active
TS3121ICT Active
TS3121IYCT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors