Video Center
3 total entries
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies. read more
ST’s 8H Triacs have been designed for Industrial, Building, Residential, Appliances. Based on the new ST’s technology, the 8H Triacs are able to work at 800V & 150°C without compromise. It makes 8H Triacs the right choice to run in very hot confined electronic environment and improve the reliability of your system. Thanks to 8H Triacs robust dynamic turn-off commutation and high noise immunity at high temperature you can reduce your system size while increasing functional safety. read more
The STEVAL-DPSTPFC1 3.6 kW bridgeless totem pole boost circuit achieves a digital power factor correction (PFC) with inrush current limiter (ICL). It helps you to design an innovative topology with the latest ST power kit devices: a silicon carbide MOSFET (SCTW35N65G2V), a thyristor SCR (TN3050H-12WY), an isolated FET driver (STGAP2S) and a 32-bit MCU (STM32F334). read more
- 20
- 50
- 100
- 200
Featured Products
Triple half-bridge gate driver with programmable currents for battery supplied motor driver applications
Automotive advanced galvanically isolated gate driver ASIL-D qualified
Hard switching in motion-control applications
HV High and low side driver with embedded comparator and bootstrap diode
GaN driver for extremely fast 300ns start-up time
Featured Applications
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).