Video Center
30 total entries
One number sums up the efficiency of the STM32U3: at 117 Coremark/mW, it breaks the 100 symbolic threshold, literally making it a new benchmark in the industry. read more
Introducing the STM32U3, our best-in-class low-power consumption microcontroller featuring a 96 MHz Arm© Cortex©-M33 core. read more
This demo showcases: An edge AI computer vision use case, leveraging the ST Neural-ART accelerator™ NPU, the MIPI CSI-2 camera interface, and the dedicated ISP designed for accelerating and optimizing the camera output and pipeline. Different high-performance graphical user interfaces utilizing the NeoChrom GPU and JPEG Codec to accelerate most graphics operations. read more
Replace traditional segment displays with modern graphical display solutions using STM32 MCUs: STM32G0, STM32C0, STM32U0, STM32WB and STM32H5. read more
STM32 ULP product family presentation read more
Everything for STM32 MCU and MPU developers, in one place. read more
The STM32H5 makes performance and security more accessible to all developers. read more
The STM32C0, ST's most affordable 32-bit MCU, makes 32-bit capabilities accessible to all developers. read more
Tilen tells you all about the STM32Cube Ecosystem, and what makes it so special. read more
The ultra-low power STM32WB MCUs are based on a dual-core architecture and support multiple protocols. STM32WB comes with many wireless stacks to address Bluetooth LE, Zigbee, and Thread, in single and concurrent modes. read more
Discover the STM32U5, the new secure, high-performance, and ultra-low power STM32 microcontrollers that will revolutionize your design. With STM32U5, there is no trade-off between power consumption and performance. read more
Discover the STM32G0 portfolio, ST’s Mainstream Arm® Cortex®-M0+ Series setting a new definition of what an efficient microcontroller must offer. read more
Discover the STM32G0 portfolio, ST’s Mainstream Arm® Cortex®-M0+ Series setting a new definition of what an efficient microcontroller must offer. read more
The B-U585I-IOT02A Discovery kit provides a complete demonstration and development platform for the STM32U585AI microcontroller, featuring an Arm® Cortex®-M33 core with Arm® TrustZone® and Armv8-M mainline security extension, 2 Mbytes of Flash memory and 786 Kbytes of SRAM, as well as smart peripheral resources. read more
Discover the large and pin-to-pin compatible STM32 ultra-low-power portfolio. This offer covers more than 2 billion of applications like IoT, Industrial sensors, wearables & home automation. read more
X-CUBE-AZRTOS-H7 (Azure® RTOS STM32Cube Expansion Package) provides a full integration of Microsoft® Azure® RTOS in the STM32Cube environment for the STM32H7 Series of microcontrollers. read more
Discover STMicroelectronics TouchGFX Demo running on new STM32H735G-DK, and learn more about the STM32H725/35 Graphics features. read more
This video is about the STM32L5, our recently announced ultra-low power microcontroller bringing a new security dimension. The STM32L5 is now in full production and all its ecosystem is available including hardware kits, software tools, firmware and all documentations of course. This is our first STM32 based on Cortex-M33 and its Trustzone and using specific ST security implementation - watch the video to find out more! read more
The STM32L5 is based on Arm® Cortex-M33 and TrustZone® technology combined with STMicroelectronics security implementation. On your STM32L562E-DK discovery board, TrustZone is disabled (factory setting) and you can develop as on any other STM32 device. This video shows how to enable TrustZone on STM32L562E-DK discovery using STM32CubeProgrammer and create, compile and debug or run a new project with STM32CubeIDE. It also shows how to open an example project delivered in STM32CubeL5 MCU Package, modify, compile and debug or run it. For further information, you can refer to AN5394 and AN5424 application notes. read more
Featured Products
Triple half-bridge gate driver with programmable currents for battery supplied motor driver applications
Automotive advanced galvanically isolated gate driver ASIL-D qualified
Hard switching in motion-control applications
HV High and low side driver with embedded comparator and bootstrap diode
GaN driver for extremely fast 300ns start-up time
Featured Applications
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).