Watchdog timers

ST offers watchdog timers as standalone devices (separate from the microprocessor) for applications requiring a high security level.

Watchdog Timer ICThese devices are a robust, reliable means of monitoring software code execution, or hardware failures, and can trigger appropriate action, such as system reboot, high-level interrupt generation and others.

Available in compact SOT23 and SC70 packages, watchdog timers can be added to space-conscious applications with minimal impact.

Learn more about ST’s automotive high-performance analog portfolio