Product overview
Description
The IPS2050H/HQ and IPS2050H-32/HQ-32 are dual high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.
The very low RDS-ON (≤ 50 mΩ up to TJ = 125 °C) makes the IC suitable for applications with up to 2.4 A (IPS2050H/HQ) or 5.6 A (IPS2050H-32/HQ-32) steady state operating current.
Each output channel is independently protected against junction over-temperature events by a junction temperature sensor, and a further temperature sensor is included to monitor case temperature, so an overheated output channel can only be turned back ON when the case temperature returns below the reset temperature.
The embedded per-channel overload protection circuit monitors the output current and, on triggering of the activation threshold (IPK-X), starts modulating the impedance of the output switch to limit the output current to ILIM-X, for both IC and load protection.
The IC offers two different sets of activation threshold and limitation levels (IPKH-X, ILIMH-X and IPKL-X, ILIML-X) for smart driving of capacitive loads (such as bulb lamps) and loads with initial peak current requirements.
The IC diagnostics is based on two FAULT pins (current source), one for each channel. Each FAULT pin is activated by an overload or an over-temperature event on the related channel.
-
All features
- 8 V to 60 V operating supply voltage range
- Operating output current: 2.4 A (IPS2050H/HQ) or 5.6 A (IPS2050H-32/HQ-32) per channel
- Smart driving of capacitive load
- Fast demagnetization of inductive loads
- Under-voltage lock-out
- VCC over-voltage protection
- Per-channel overload and over-temperature protection
- Case over-temperature protection
- Ground disconnection protection
- Per channel overload/over-temperature event diagnostic pins
- Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
- Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
IPS2050H | Active | PowerSSO 24 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 | |
IPS2050HQ | Active | VFQFPN 48L 8.0 X 6.0 X .90 PITCH | Industrial | Ecopack3 | 15 | 2020-01-01T00:00:00.000+01:00 | |
IPS2050HTR | Active | PowerSSO 24 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
IPS2050H | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
IPS2050HTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
IPS2050HQ | | | distributors No availability of distributors reported, please contact our sales office |
IPS2050H Active
IPS2050HTR Active
IPS2050HQ Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors